IESNA:LM-63-2002
[TEST]P950002
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4C-830-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26806
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 200.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
5381 5383.9 5372.5 5348.4 5208.1 5062 5037.9 5154.2 5423.6 5782.3
6216.2 6715.3 7241.4 7625.6 7920.6 8212.7 8479.2 8639.5 8694.8 8635.2
8334.6 7794.4 7103.8 6009.2 4412.6 2569.3 1995 1824.9 1622.1 1321.5
1015.2 788.4 591.3 370.1 211.3 85.1 0
5381 5358.4 5347 5331.4 5195.3 5046.4 5025.1 5130.1 5389.6 5759.6
6182.2 6664.3 7190.3 7587.4 7870.9 8168.7 8432.4 8602.6 8682 8611.1
8287.8 7758.9 7057 5915.6 4273.6 2488.5 1972.3 1807.9 1602.3 1298.8
1002.5 778.4 562.9 355.9 205.6 82.2 0
5381 5374 5368.3 5352.7 5244.9 5101.7 5056.3 5142.8 5369.7 5717.1
6128.3 6590.5 7112.3 7571.8 7889.4 8184.3 8494.8 8706.1 8838 8826.6
8608.3 8123.3 7458.3 6423.2 4896.1 2895.4 2007.8 1823.5 1653.3 1417.9
1144.3 850.8 629.6 411.2 224 102.1 0
5381 5368.3 5361.2 5374 5300.2 5176.9 5121.6 5165.5 5324.3 5602.2
5972.3 6384.9 6862.8 7378.9 7791.5 8119.1 8433.9 8707.5 8870.6 8947.1
8862.1 8564.3 8034 7103.8 5702.9 3648.3 2065.9 1714.3 1559.7 1375.4
1179.7 979.8 758.6 506.2 289.3 129 0
5381 5375.4 5379.6 5408 5393.8 5328.6 5247.8 5239.3 5311.6 5477.5
5732.7 6061.7 6455.8 6909.6 7404.4 7862.4 8218.3 8527.4 8801.1 9002.4
9059.2 8934.4 8623.9 8117.7 7127.9 5372.5 2990.4 1517.2 1193.9 1005.3
819.6 660.8 514.7 363 197.1 72.3 0
5381 5383.9 5399.5 5437.8 5474.6 5474.6 5436.3 5400.9 5406.6 5476.1
5613.6 5829.1 6119.8 6462.9 6847.2 7335 7853.9 8292.1 8545.9 8665
8743 8781.2 8768.5 8752.9 8601.2 7707.9 5771 3214.5 1461.9 938.7
738.7 572.8 418.3 287.8 165.9 61 0
5381 5386.7 5416.5 5461.9 5527.1 5585.2 5624.9 5656.1 5653.3 5707.2
5797.9 5936.9 6129.7 6350.9 6621.7 6952.1 7327.9 7740.5 8112 8419.7
8730.2 9079 9427.8 9790.8 10240.3 10492.7 9714.2 7685.2 4965.6 2494.1
1196.7 735.9 499.1 324.7 185.7 65.2 0
5381 5391 5432.1 5497.3 5568.2 5639.1 5724.2 5820.6 5936.9 6085.8
6275.8 6494.1 6729.5 6990.4 7300.9 7680.9 8110.6 8584.2 9100.3 9658.9
10304.1 11008.8 11797.2 12581.3 13460.4 14482.8 15479.6 15731.9 14816 12639.4
9395.2 5959.6 3475.3 1919.9 847.9 204.2 0
5381 5405.2 5454.8 5529.9 5603.7 5670.3 5751.1 5861.7 5990.8 6186.4
6444.5 6740.8 7092.5 7526.4 8053.9 8707.5 9464.7 10341 11285.3 12249.5
13345.6 14386.3 15614.3 16862 18359.4 19831.2 21702.9 23707.8 25303 25135.7
22119.7 16669.2 10536.6 4222.6 771.4 170.2 0
5381 5403.7 5464.7 5535.6 5609.3 5688.7 5772.4 5884.4 6019.1 6213.4
6451.6 6738 7076.9 7512.2 8052.4 8738.7 9524.2 10474.3 11523.5 12598.3
13727 14879.8 16114.8 17461.8 18899.6 20398.4 22099.9 23948.9 25755.3 26074.3
23065.5 16835.1 9551.2 2487.1 530.3 157.4 0
5381 5402.3 5450.5 5545.5 5623.5 5710 5780.9 5884.4 6026.2 6196.4
6402 6635.9 6902.5 7268.3 7749 8330.3 9033.6 9898.6 10884 11958.8
13039.3 14146.7 15291 16511.8 17844.7 19154.8 20520.3 21715.6 22624.5 21973.7
18937.9 13050.6 5680.2 1096.1 330.4 109.2 0
5381 5396.6 5461.9 5544.1 5619.3 5694.4 5765.3 5847.5 5962.4 6085.8
6231.8 6373.6 6515.4 6706.8 6987.6 7359.1 7805.7 8405.5 9111.6 9911.3
10782 11682.3 12567.1 13466.1 14400.5 15275.4 16153.1 16948.5 17117.3 15634.1
12606.8 8662.1 3696.5 735.9 221.2 61 0
5381 5396.6 5450.5 5512.9 5575.3 5613.6 5651.9 5684.5 5714.3 5749.7
5761.1 5722.8 5650.5 5573.9 5520 5517.2 5593.7 5812.1 6166.6 6613.2
7142.1 7724.9 8311.9 8896.1 9463.3 9935.4 10216.2 10373.6 9973.7 8389.9
6152.4 3804.3 1517.2 431.1 158.8 39.7 0
5381 5376.8 5389.6 5408 5396.6 5321.5 5205.2 5030.8 4801.1 4497.7
4117.7 3675.3 3235.7 2868.5 2576.4 2335.3 2149.6 2030.5 1969.5 1955.3
1993.6 2070.2 2143.9 2216.2 2250.3 2195 2024.8 1754 1339.9 951.4
692 501.9 365.8 256.6 154.6 41.1 0
5381 5345.6 5301.6 5215.2 5059.2 4799.7 4452.3 4011.3 3517.9 3069.8
2702.6 2383.5 2088.6 1870.3 1751.1 1695.8 1657.6 1610.8 1561.1 1514.4
1459.1 1383.9 1296 1218 1142.9 1067.7 994 914.6 821 714.6
605.5 499.1 385.7 265.2 144.6 32.6 0
5381 5310.2 5181.1 4962.8 4622.5 4138.9 3608.6 3103.9 2732.4 2416.2
2146.7 1995 1907.1 1830.5 1751.1 1684.5 1649.1 1636.3 1612.2 1558.3
1480.3 1402.3 1322.9 1246.4 1162.7 1080.5 996.8 907.5 821 726
625.3 513.3 385.7 249.6 127.6 26.9 0
5381 5287.5 5070.5 4714.6 4192.8 3556.2 3017.4 2644.4 2346.7 2160.9
2073 1992.2 1907.1 1816.4 1732.7 1681.7 1666.1 1657.6 1637.7 1573.9
1426.4 1342.8 1267.6 1195.3 1128.7 1066.3 989.7 904.6 813.9 711.8
601.2 482.1 357.3 241 129 35.4 0
5381 5250.6 4948.6 4456.6 3781.6 3118 2694.1 2380.7 2210.6 2136.8
2044.7 1955.3 1894.4 1829.1 1739.8 1683.1 1657.6 1623.5 1473.2 1409.4
1388.2 1379.6 1355.5 1317.3 1259.1 1182.6 1074.8 974.1 863.5 752.9
639.5 526.1 408.4 289.3 170.2 58.1 0
5381 5240.7 4872 4260.9 3493.8 2894 2515.4 2272.9 2200.6 2117
2014.9 1945.4 1901.4 1843.3 1737 1664.7 1607.9 1452 1398.1 1375.4
1357 1352.7 1335.7 1290.3 1212.3 1120.2 1020.9 913.1 801.1 700.5
602.6 506.2 414 320.5 321.9 243.9 0
5381 5202.4 4764.2 4073.7 3275.4 2759.3 2407.6 2251.7 2199.2 2104.2
2006.4 1944 1907.1 1849 1724.2 1615 1471.8 1359.8 1324.3 1291.7
1270.5 1257.7 1199.6 1134.3 1060.6 986.9 900.4 816.7 724.6 631
543.1 452.3 367.2 442.4 397 133.3 0
5381 5191 4726 4007.1 3186.1 2651.5 2336.8 2243.2 2195 2102.8
2006.4 1948.2 1921.3 1867.4 1715.7 1555.5 1368.3 1290.3 1240.7 1201
1181.1 1137.2 1063.4 995.4 925.9 847.9 779.9 711.8 639.5 574.3
541.6 428.2 355.9 492 226.9 56.7 0
5381 5209.5 4754.3 4015.6 3205.9 2687 2349.5 2248.8 2209.1 2118.4
2014.9 1959.6 1931.2 1883 1735.5 1556.9 1365.5 1287.5 1235 1193.9
1171.2 1128.7 1056.4 992.6 921.7 846.5 771.4 703.3 636.7 557.2
487.8 401.3 355.9 493.4 195.7 48.2 0
